BUR_SKU-QN14FF250D
BUR_SKU-QN14FF250D

Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

QN14FF250D

Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03).

QN14FF250D.

Product details

General

Connector Type
Female Quick Disconnect
Insulation
Y
Insulation Type
Nylon
Material
Brass
Plated
Y
Plating Type
Tin
Trade Name
FINGRIPâ„¢
Type
Disconnect Connectors
UPC
781810038345

Dimensions

Dimension - B Length fraction
19/50 in
Dimension - B Length inch
0.38 in
Dimension - D inch
0.16 in
Dimension - Length Overall inch
0.89 in
Dimension - Pad Width inch
0.23 in

Conductor Related

Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL310
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
600
Minimum Pack Quantity
50
Pallet Quantity
99999

Resources and downloads