HUBBELL
Image of QP18F11X02D QP18F11X02D, Vinyl Female Quick Disconnect For 22 - 18 AWG (.11 x .02)
Image of QP18F11X02D QP18F11X02D, Vinyl Female Quick Disconnect For 22 - 18 AWG (.11 x .02)

QP18F11X02D, Vinyl Female Quick Disconnect For 22 - 18 AWG (.11 x .02)

Brand:

Burndy

Catalog ID:

QP18F11X02D

Vinyl Female Quick Disconnect For 22 - 18 AWG (.11 x .02).

QP18F11X02D.

Butted seam, Insulated connectors

Product details

General

Application

Female Disconnect

Catalog Number

QP18F11X02D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810480250

UPC 12 Digit

7818104802500

Dimensions

Dimension - Length Overall inch

0.75 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.11 in

Dimension - Width mm

3 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100