HUBBELL
RCC556_pic
RCC556_pic

Ratchet Cable Cutter, Cuts up to 556 kcmil ACSR, 500 kcmil Aluminum, up to 500 kcmil Copper

OR

Brand:

Burndy

Catalog ID:

RCC556

Ratchet Cable Cutter, Cuts up to 556 kcmil ACSR, 500 kcmil AL, 500 kcmil CU.

  • Patented high strength steel blades
  • Quick release, bi-directional ratchet mechanism
  • Rapid blade advance

Product details

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable

Catalog Number

RCC556

EU RoHS Indicator

Yes

Sub Brand

RATCHET CUTTER

Tool Type

Ratchet Cable Cutter

Type

Cutter

UPC

781810174852

UPC 12 Digit

7818101748522

Dimensions

Cable Insulation Diameter Maximum

1.4 in

Height

5.5 in

Length

21 in

Weight

4 lb

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings