HUBBELL
BUR_SKU-RCC954ACSR1K
BUR_SKU-RCC954ACSR1K

Ratchet Cable Cutter, Cuts up to 954 kcmil ACSR, up to 1000 kcmil Copper and Aluminum, Maximum Insulation Dia. 1.38"

OR

Brand:

Burndy

Catalog ID:

RCC954ACSR1K

Ratchet Cable Cutter, Cuts up to 954 kcmil ACSR, up to 1000 kcmil CU/AL, Max. Ins. Dia. 1.38".

  • Patented high strength steel blades
  • Quick release, bi-directional ratchet mechanism
  • Rapid blade advance

Product details

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable

Catalog Number

RCC954ACSR1K

EU RoHS Indicator

Yes

Sub Brand

RATCHET CUTTER

Tool Type

Ratchet Cable Cutter

Type

Cutter

UPC

781810480595

UPC 12 Digit

7818104805955

Dimensions

Cable Insulation Diameter Maximum

1.38 in

Dimensions

22.75 in x 1.88 in x 7.00 in

Height

7 in

Length

22.75 in

Weight

6.5 lb

Width

1.88 in

Certifications And Compliance

Buy American Compliant

No

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads