HUBBELL
RHCC2156ACSR
RHCC2156ACSR

Remote Hydraulic Cutter, 10000 psi, Cuts up to 2156 kcmil ACSR, up to 2.00" Copper and Aluminum

Brand:

Burndy

Catalog ID:

RHCC2156ACSR

Remote Hydraulic Cutter, 10000 psi, Cuts up to 2156 kcmil ACSR, 2.00" CU/AL.

  • 180° head rotation
  • Durable hardened, precision steel blades
  • Specialized latch head for mid-span cuts
  • Durable canvas carrying bag stores tool and accessories

Product details

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable

Catalog Number

RHCC2156ACSR

Type

Cutter

UPC

781810671559

UPC 12 Digit

7818106715599

Dimensions

Dimension - Thread Size

-

Dimensions

13.17 in x 2.69 in x 4.13 in

Height

4.13 in

Length

13.17 in

Weight

10 lb

Width

2.69 in

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Nylon Carry Bag