HUBBELL
RLC075
* Representative image
RLC075
play
TayMac: Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand:

TayMac

Catalog ID:

RLC150

1-1/2 in. Rigid C Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Catalog Number

RLC150

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

092326213165

Dimensions

Cubic Capacity

34.2 cu.in

Dimensions

8.35 in x 2.51 in x 2.5 in

Height

2.5 in

Length

8.35 in

Trade Size

1-1/2 in

Weight

1.1 lb

Width

2.51 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Pallet Quantity

Standard Package

2

Resources and downloads