RLR075
* Representative image
RLR075
play
TayMac: Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand:

TayMac

Catalog ID:

RLR100

1 in. Rigid LR Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
092326213349

Dimensions

Cubic Capacity
12 cu.in
Dimensions
5.92 in x 2.68 in x 1.89 in
Height
1.89 in
Length
5.92 in
Trade Size
1 in
Weight
0.6 lb
Width
2.68 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
5
Pallet Quantity
1080
Standard Package
5