HUBBELL
RP6236BP
RP6236BP

Replacement Brass Plug for 6236 Floor Box

Brand:

Raco

Catalog ID:

RP6236BP

Replacement Brass Plug for 6236 Floor Box

  • Slotted design allows for easy installation and removal
  • Threaded to match existing cover plate
  • Solid brass construction
  • Polished brass finish

Product details

General

Accessory Type

Replacement Plugs

Catalog Number

RP6236BP

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Material

RP6236BP

Type

Accessories

UPC

050169500408

Dimensions

Dimensions

1.8 in x 1.8 in x 0.4 in

Height

0.4 in

Length

1.8 in

Weight

0.136 lb

Width

1.8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

CSA

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Packaging Type

Bag

Pallet Quantity

Resources and downloads