HUBBELL
6208-6226
6208-6226

Replacement Brass Plug for 6500BR-5 Floor Box

Brand:

Raco

Catalog ID:

RP6500BR

Replacement Brass Plug for 6500BR-5 Floor Box

  • Rugged steel construction
  • Brass plating
  • Neoprene gasket provides a mop-tight seal
  • Slotted design allows for easy installation and removal

Product details

General

Accessory Type

Replacement Plugs

Catalog Number

RP6500BR

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Material

RP6500BR

Type

Accessories

UPC

050169500415

Dimensions

Dimensions

1.55 in x 1.55 in x 0.275 in

Height

0.275 in

Length

1.55 in

Weight

0.041 lb

Width

1.55 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Packaging Type

Bag

Pallet Quantity

Resources and downloads