HUBBELL
WBP_RW51810_PRODIMAGE
WBP_RW51810_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Horizontal, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RW51810

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Horizontal, Gray

While-In Use Weatherproof

Product details

General

Application

1) Duplex

Catalog Number

RW51810

Color

Gray

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Zinc, Cast

Material - Mounting Hardware

Standard Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Foam
  • Material - Aluminum
  • Mounting Screws - Zinc plated steel

Style

Horizontial Mount Duplex

Type

Weatherproof Covers

UPC

883778119552

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

24

Pallet Quantity

3744