HUBBELL
BUR_SKU-RWRC916
BUR_SKU-RWRC916

Ratchet Wire Rope Cutter, Cuts Mild Steel: 9/16” diameter and Stainless Steel: 1/2” diameter

OR

Brand:

Burndy

Catalog ID:

RWRC916

Ratchet Wire Rope Cutter, Cuts Mild Steel: 9/16” dia. and Stainless Steel: 1/2” dia.

  • Hardened steel blades
  • Rapid blade advance
  • Reduced handle force compared to scissor or compound action designs

Product details

General

Application

Cutting

Application - For Use On

Mild Steel, Stainless Steel Wire Rope

Catalog Number

RWRC916

Tool Type

Ratchet Wire Rope Cutter

Type

Cutter

UPC

781810544297

UPC 12 Digit

7818105442977

Dimensions

Length

20.75 in

Weight

4 lb

Width

6.75 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings