Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
S1AVHUB15
1½" Threaded Hub for use with S1SFBAV Only
Accessory Type
Application
Application - For Use On
Catalog Number
Color
Construction
Cover Shape
EU RoHS Indicator
Material
Mounting Method
Series
Specifications
Sub Brand
Type
UPC
Dimensions
Height
Length
Width
Industry Standard(s)
Carton Quantity