HUBBELL
WBP_S1CFCI_PRODIMAGE
WBP_S1CFCI_PRODIMAGE

SystemOne Universal Cover Carpet Flange Assembly, Ivory Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1CFCI

In-Floor Delivery Systems, SystemOne Universal Cover Carpet Flange Assembly, Ivory Powder Paint Finish

  • Durable Powder Coat Finish
  • Cast Aluminum Construction
  • Dual Hinged Doors Open 180 Degrees
  • ADA Compliant
  • Scrubwater Compliant

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

Product details

General

Application

  • Flush SystemOne Installation

Application - For Use On

Carpet

Catalog Number

S1CFCI

Color

Ivory

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

No

Finish Type

Ivory

Item Type

Flush Cover/Carpet Flange

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Number Of Outlets

No Devices

Specifications

  • Cover Format - Carpet
  • For Use With - SystemOne Components
  • Order Quantity - Carton of 1
  • Product Type - SystemOne Universal Covers
  • Unit Package - Single

Style

Cover Flanges

Sub Brand

Flush Concrete Floor Boxes

Type

Flush SystemOne Universal Covers

UPC

783585371085

Dimensions

Width

5.62 in

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

10