HUBBELL
WBP_S1FP15BRS_PRODIMAGE
WBP_S1FP15BRS_PRODIMAGE

Flush Threaded Plug, 1-1/2", Brass Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1FP15BRS

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, 1-1/2", Brass Finish

  • 1½" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

1½" Threaded Replacement Plug

Product details

General

Accessory Type

Conduit Plugs

Application

  • Flush SystemOne Installation

Catalog Number

S1FP15BRS

Color

Brass

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brass

Item Type

Replacement Flush Threaded Plug

Material

Aluminum

Mounting Method

Threaded Hub

Series

Flush - S1 Series

Style

Accessories

Sub Brand

Flush Concrete Floor Boxes

Type

Replacement Threaded Plugs

UPC

783585371580

Dimensions

Dimensions

1.98 in x 1.98 in x 0.5 in

Height

0.5 in

Length

1.98 in

Width

1.98 in

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

50