HUBBELL
WBP_S1PTAVFIT_PRODIMAGE
WBP_S1PTAVFIT_PRODIMAGE
WBP_S1PTAVFIT_S1TFCBRS_S1SP3IM_App_PRODIMAGE
WBP_S1PTAVFIT_S1TFCBRS_S1SP_App_PRODIMAGE
+1
WBP_S1PTAVFIT_S1TFCBRS_S1SP_App-1_PRODIMAGE

SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1PTAVFIT

SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, With Junction Box

Product details

General

Application - For Use On

Carpet/Tile

Catalog Number

S1PTAVFIT

EU RoHS Indicator

No

Finish Type

Natural

Item Type

4" Fire-Rated Poke-Through Component

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

Multi-Service

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

In Floor Fitting

UPC

783585371603

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

55