HUBBELL
WBP_S1PTFFBLJ_PRODIMAGE
WBP_S1PTFFBLJ_PRODIMAGE

Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Aluminum Cover and Junction Box

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1PTFFBLJ

SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Aluminum Cover and Junction Box

Product details

General

Catalog Number

S1PTFFBLJ

Color

Black

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Black

Item Type

4" Fire-Rated Poke-Through Component

Knockouts

In Junction Box: Top- 1) 1", Bottom- 1) 3/4", Sides- 2) 1/2" and 1 3/4"

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Kits

UPC

783585373164

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1

Pallet Quantity

40