Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
S1R10CVRBRS
Standard Product
Accessory Type
Application
Application - For Use On
Catalog Number
Color
Construction
Construction Material - Main
EU RoHS Indicator
Finish Type
Item Type
Material
Mounting Type
Size
Style
Sub Brand
Type
UPC
Cable Entry
Industry Standard(s)
Carton Quantity