HUBBELL
WBP_S1R6CVRBRS_PRODIMAGE
WBP_S1R6CVRBRS_PRODIMAGE
WBP_S1R6CVRBRS_App-2_PRODIMAGE
WBP_S1R6CVRBRS_App-1_PRODIMAGE
WBP_S1R6CVRBRS_App_PRODIMAGE

Recessed 6" Series, Cover Assembly, Brushed Brass Plated Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6CVRBRS

Fire Rated Poke Throughs, Recessed 6" Series, Cover Assembly, Brushed Brass Plated Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

Product details

General

Accessory Type

6" Round Recessed Cover

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6CVRBRS

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Brass Plated Cover

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

6" Recessed Fire Rated Poke Through Covers

UPC

783585443492

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

12