HUBBELL
WBP_S1SPEXT4_PRODIMAGE
WBP_S1SPEXT4_PRODIMAGE
WBP_S1SPEXT4_Loaded_PRODIMAGE
WBP_S1PTFFAL_S1SPFFAL_App_PRODIMAGE

SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Single 20A, 125V Receptacle

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SPEXT4

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application

  • Flush SystemOne Installation

Catalog Number

S1SPEXT4

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Single 20A, 125V Receptacle

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Extron® Datacom
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371788

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

10