HUBBELL
WBP_S1SPMAX_PRODIMAGE
WBP_S1SPMAX_PRODIMAGE

SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Single 20A, 125V Receptacle, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1SPMAX

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Bezel for (6) Siemon MAX Modules, Single 20A, 125V Receptacle, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application

  • Flush SystemOne Installation

Catalog Number

S1SPMAX

Color

Black

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

Flush Sub-Plate

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Bezel for (6) Siemon MAX Modules, Single 20A, 125V Receptacle

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Seimon® Max & Power
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371245

Dimensions

Dimensions

5.36 in x 5.36 in x 6.26 in

Height

6.26 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

10

Pallet Quantity

195