WBP_SA2925_PRODIMAGE
WBP_SA2925_PRODIMAGE

1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SA2925

Flush Concrete Floor Box Series, 1-Gang Cover, Round, 2-1/8" Threaded Opening, Aluminum

Standard Product

Product details

General

Application
  • In-Floor Delivery Systems
Application - For Use On
Carpet; Tile; Concrete; Wood
Color
  • Aluminum
Construction
Machined
EU RoHS Indicator
Yes
Finish Type
Aluminum
Item Type
Round Cover
Material - Mounting Hardware
Screw Mounting
Mounting Method
Screw Mount
Number Of Outlets
2 1/8"
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Flush Round - B24 Series
Sub Brand
Flush Concrete Floor Boxes
Type
  • Round Cover
  • Round Cover
UPC
783585130309

Dimensions

Dimensions
3.87 in x 3.87 in x 0.156 in
Display Size
3.88" Dia
Height
0.156 in
Length
3.87 in
Width
3.87 in

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
10
Pallet Quantity
6400