WBP_SB12_PRODIMAGE
WBP_SB12_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, 1) Decorator Opening, Standard Size, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SB12

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) .64" Opening, 1) Decorator Opening, Standard Size, Brass

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
1) .406" Hole- Telephone Opening, Strap Mounted
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Brass
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Mid-Size
Style
1-Telephone/Coaxial
Type
Telephone/Coaxial
UPC
883778200120

Dimensions

Display Size
Standard Sized
Thickness
0.04

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads