HUBBELL
WBP_SB3084W_PRODIMAGE
WBP_SB3084W_PRODIMAGE
WBP_SB3084W_S3826_app_PRODIMAGE

2-Gang Flat Flange with Grounding Wire, Rectangular, 6.00" X 4.85", Brushed Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SB3084W

Flush Concrete Floor Box Series, 2-Gang Flat Flange with Grounding Wire, Rectangular, 6.00" X 4.85", Brushed Brass

  • Flat Flush Rectangular Floorbox Carpet Flange
  • 2-Gang
  • Brass Finish

Standard Product

Product details

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SB3084W

Color

Brass

Construction

Machined

EU RoHS Indicator

No

Finish Type

Brass

Item Type

Rectangular Floor Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Box Version - Rectangular
  • Dimensions - 6.00" x 8.13"
  • No. of Gangs - 2-Gang

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Floor Flange

Type of Use

Carpet, Tile

UPC

783585829975

Dimensions

Dimensions

11.34 in x 6 in x 2 in

Display Size

2-Gang

Height

2 in

Length

11.34 in

Width

6 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

550