HUBBELL
SBA_Prod_Image
SBA_Prod_Image

SBA275-50S Bolt Assy Stainless Steel Hardware

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SBA275-50S

Stainless Steel Bolt Assemblies - Standard Duty, Stainless Steel Hex Nut is also availalble

1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag

  • 1/2” thread-hex head bolt assemblies supplied with two flat washers, Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections including copper alloys
  • Each bolt with its respective components is packaged 10 per clear poly bag
  • Other lengths available - contact factory
  • Add suffix “S” for stainless steel hex nut.

Product details

General

Catalog Number

SBA275-50S

Material

Stainless Steel

UPC

192663000685

Dimensions

Bolt Size

2.75 in

Clamping - Maximum

2 in

Clamping - Minimum

1.75 in

Resources and downloads

Specifications

Literature

Sales Drawings