HUBBELL
SC_cover2
* Representative image
SC_cover2

Surface Cover Only (Screw-Cover) 12 X 15, Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SC1215

Surface Cover Only (Screw-Cover) 12X15 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 16 gauge carbon steel.

Product details

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725866496

Dimensions

Height

15 in

Weight

4 lb

Width

12 in

Logistics

Carton Quantity

1

Resources and downloads