HUBBELL
SC-LIDG
* Representative image
SC-LIDG

Surface Cover Only (Screw-Cover) 18 X 18, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

SC1818G

Surface Cover Only (Screw-Cover) 18X18 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 16 gauge G-90 pre-galvanized steel.

Product details

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Material

Carbon Steel

Type

Accessory

UPC

786725866779

Dimensions

Height

18 in

Weight

8.5 lb

Width

18 in

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions