HUBBELL
SCF-LID
* Representative image
SCF-LID

Flush Cover (Screw-Cover Series) 4 X 4, Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SCF0404

Flush Cover (Screw-Cover Series) 4X4 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 16 gauge carbon steel.

Product details

General

Accessory Type

Cover

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF0404

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Flush Cover

EU RoHS Indicator

No

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725312122

Dimensions

Height

6 in

Weight

1 lb

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads