HUBBELL
SDN12-PL
* Representative image
SDN12-PL

N12 Single Door Flanged Disconnect 30X25X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12302510PL

N12 Single Door Flanged Disconnect 30X25X10 Carbon Steel - Gray

Product details

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SDN12302510PL

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Latches Type

2-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725862979

Dimensions

Actual Depth

10.25 in

Actual Width

25.38 in

Depth

10 in

Height

30 in

Weight

71 lb

Width

25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads