HUBBELL
SKU-SHA350
SKU-SHA350

Stainless Steel Bolt Assemblies - Premium Duty With Preset Belleville Washer

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SHA350

Stainless Steel Bolt Assemblies - Premium Duty With Preset Belleville Washer

1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag

  • 1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections
  • Each bolt with its respective components is supplied packaged 10 per clear poly bag.

Product details

General

Catalog Number

SHA350

Material

Stainless Steel

UPC

192663120390

Dimensions

Bolt Size

3.5 in

Clamping - Maximum

2.75 in

Clamping - Minimum

2.5 in

Resources and downloads

Specifications

Literature

Sales Drawings