HUBBELL
SP2RAC
SP2RAC

24 In. Stud Spanner Bar

Brand:

Raco

Catalog ID:

SP2RAC

24 in. Span Between 2 Metal or Wood Studs

  • 1 in. high profile, 1/8 in. mounting holes, on 1 in. centers
  • Heavy 20 gauge pre-galvanized steel construction for secure and rigid support of boxes in wall cavity

Product details

General

Catalog Number

SP2RAC

Material

Steel

Type

Spanner Bar

UPC

050169970102

Dimensions

Dimensions

26 in x 1 in x 0.04 in

Height

0.04 in

Length

26 in

Weight

0.261 lb

Width

1 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

3030

Resources and downloads