HUBBELL
WBP_SS2309BBKA_PRODIMAGE
WBP_SS2309BBKA_PRODIMAGE

Pedestal Face Plate, Blank, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS2309BBKA

Fire-Rated Poke-Through Pedestal Face Plate, Blank

Standard Product

Product details

General

Catalog Number

SS2309BBKA

Color

EU RoHS Indicator

No

Finish Type

Black

Item Type

Above Floor Service Fittings

Knockouts

Blank

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329413

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5

Resources and downloads