HUBBELL
WBP_SS2309SLGYA_PRODIMAGE
WBP_SS2309SLGYA_PRODIMAGE

Pedestal Face Plate, StyleLine/Decora/GFCI, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS2309SLGYA

Fire-Rated Poke-Through Pedestal Face Plate, StyleLine/Decora/GFCI

Standard Product

Product details

General

Catalog Number

SS2309SLGYA

Color

EU RoHS Indicator

No

Finish Type

Gray

Item Type

Above Floor Service Fittings

Knockouts

1) GFCI Opening

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329468

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5

Resources and downloads