HUBBELL
WBP_SS725_PRODIMAGE
WBP_SS725_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.70" Opening, Standard Size, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS725

Twist-Lock® Devices, Receptacle Wallplates, Stainless steel 302/304, .035 in. (0.9), horizontal brushed finish

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

Catalog Number

SS725

Color

Construction

Stamped

Cutout

1) 1.70" Opening

EU RoHS Indicator

Yes

Item Type

Receptacle Wallplates

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 Stainless Steel, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - 1-Single
  • Plate Type - 1-Gang

Style

1-Single - 1.74 in. Hole

Type

Single

UPC

883778201189

Dimensions

Display Size

Standard Sized

Thickness

0.035

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

13200