HUBBELL
Image of  Single Phase Hookstick Disconnect Switch (GTMS-FA)
Image of  Single Phase Hookstick Disconnect Switch (GTMS-FA)

Single Phase Hookstick Disconnect Switch (GTMS-FA)

Brand:

GTMS

The GTMS-FA is a single phase hookstick operated disconnect switch for vertical or underhung mounting with a safety latch and optional loadbreak hooks. 

Product details

Electrical Ratings

BIL

  • 110 kV
  • 150 kV
  • 200 kV

Current Rating

  • 630 A
  • 800 A
  • 1250 A
  • 1600 A
  • 2000 A
  • 2500 A
  • 3150 A

Voltage Rating

  • 15 kV
  • 25 kV
  • 38 kV