HUBBELL
ACME_PPH_53434_AJ_PRODUCT_IMAGE
* Representative image
ACME_PPH_53434_AJ_PRODUCT_IMAGE
play
Product Information Video Series - Buck Boost Transformers

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 50VA

Brand:

Acme Electric

Catalog ID:

T181054

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 50VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T181054

Construction

Encapsulated

kVA

0.05

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage

16/32 V

UL Insulation Class

180°C

UPC

047503088210

Winding Material

CU

Dimensions

Dimensions

3.05 in x 3.14 in x 6.41 in

Height

6.41 in

Length

3.05 in

Weight

4 lb

Width

3.14 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

120 X 240 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

660

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers

Engineering Drawing

Terms and Conditions