HUBBELL
ACME_PPH_53434_AJ_PRODUCT_IMAGE
* Representative image
ACME_PPH_53434_AJ_PRODUCT_IMAGE
play
Product Information Video Series - Buck Boost Transformers

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 100VA

Brand:

Acme Electric

Catalog ID:

T181055

Buck-Boost Transformer - Single Phase, 120 X 240 - 16/32V, 100VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T181055

Construction

Encapsulated

kVA

0.1

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage

16/32 V

UL Insulation Class

180°C

UPC

047503086834

Winding Material

CU

Dimensions

Dimensions

3.67 in x 3.89 in x 7.16 in

Height

7.16 in

Length

3.67 in

Weight

5 lb

Width

3.89 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

120 X 240 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers

Engineering Drawing

Terms and Conditions