HUBBELL
ACME_PPH_534_AK_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AK_PRODUCT_IMAGE
play
Product Information Video Series - Buck Boost Transformers

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 10kVA

Brand:

Acme Electric

Catalog ID:

T211689

Buck-Boost Transformer - Single Phase, 120 X 240 - 12/24V, 10kVA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

Product details

General

Catalog Number

T211689

Construction

Encapsulated

kVA

10

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

120 X 240 V

Product Category

Buck-Boost Transformer

Secondary Voltage

12/24 V

UL Insulation Class

180°C

UPC

047503172704

Winding Material

AL

Dimensions

Dimensions

11.59 in x 11.75 in x 20.81 in

Height

20.81 in

Length

11.59 in

Weight

160 lb

Width

11.75 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

120 X 240 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources and downloads

Specifications

Videos

play
Product Information Video Series - Buck Boost Transformers

Terms and Conditions