HUBBELL
WBP_T5PPD110_PRODIMAGE
WBP_T5PPD110_PRODIMAGE
Discontinued

Termination Tool, 110, 5-pair

Brand:

Hubbell Premise Wiring

Catalog ID:

T5PPD110

Termination Tool, 110, 5-pair

  • High Impact Handle With Ergonomic Grip
  • Replaceable Punch-Down Head and Cartridge Blades
  • Terminates 26-22 AWG Solid and Stranded Wires with Single Insulation
  • Common Handle for 5-Pair/110, Jack and Panel 1-Punch

Standard Product

Product details

General

Application

Punch Down Tool with 5 PR HD

Catalog Number

T5PPD110

Construction Material - Main

Various

EU RoHS Indicator

Yes

Item Type

Tools

OEM Brand Name

Hubbell Premise Wiring

Series

Cat 5E

Size

Standard Sized Product

Sub Brand

Cable Accessories

Type

Tools

UPC

662620839004

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Logistics

Carton Quantity

25

Resources and downloads