HUBBELL
Image of TBWE-3 Terminal Blocks, 3 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style
Image of TBWE-3 Terminal Blocks, 3 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Terminal Blocks, 3 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Brand:

Killark

Catalog ID:

TBWE-3

Terminal Blocks, 3 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

  • Terminal blocks have clamping screwtype terminals which accommodate either aluminum or copper wire.
  • TMS marking strips are included.

Terminal blocks have clampling screw-type terminals which accommodate either aluminum or copper wire. TMS marking strips are included. When more than one terminal strip is required, a mounting pan should be used for ease of mounting and wiring.

Product details

General

Application

  • Mounting in EXB, XJB, GR, DB Series junction boxes. Use in connecting and in arrangement of control wiring for control panel and switchboard applications.

Catalog Number

TBWE-3

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

TBWE

Type

3-Circuit Terminal Block

UPC

783936640259

Dimensions

Gross Weight with Packaging

0.133

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads