TFV_HOOK_LOOP_STRAPS_Photo_BW
TFV_HOOK_LOOP_STRAPS_Photo_BW

Cable Tie, Hook and Loop Strap, Royal Blue

Brand:

Burndy

Catalog ID:

TFV3BLU12

Polyethelyne hook laminated to a Nylon loop, Color: Royal Blue, 12.00" L, 0.50" W, 3.00" Bundle Dia.

Hook and Loop Cable Tie

Product details

General

Color
Blue
Material
POLYETHYLENE & NYLON
UPC
781810273425

Dimensions

Dimension - Bundle Diameter Max inch
3
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - Width inch
0.50 in
Dimension - Width mm
13 mm

Certifications And Compliance

Certification - 94V0 Rated
Y
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1776

Resources and downloads

Product Cross Section Image(s)

Sales Drawings