TMH_PHOTO_BW
TMH_PHOTO_BW

Hardware

Brand:

Burndy

Catalog ID:

TMH271

Durium Silicon Bronze Hardware Kit, 3/8-16 in, 2 in L.

DURIUM silicon bronze material provides long lasting corrosion resistance.

Product details

General

Application
The kits can be ordered for specific applications ensuring the proper type and amount of hardware for each installation.Packaged in separate sealed bags, they are convenient to use, eliminating mismatched quantities.
Connector Type
Hardware
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
SILICON BRONZE
Sub Brand
DURIUM
Trade Name
DURIUMâ„¢
Type
Silicon Bronze Hardware Kits
UPC
781810012062
UPC 12 Digit
7818100120622

Dimensions

Dimension - Bolt Size fraction
3/8
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
5568

Resources and downloads

Customer Notices

Product Cross Section Image(s)