HUBBELL
Image of TMH2844 TMH2844, Hardware Kit
Image of TMH2844 TMH2844, Hardware Kit

TMH2844, Hardware Kit

Brand:

Burndy

Catalog ID:

TMH2844

Hardware Kit, 1 Nos each 1/2" - 13 x 2.00" Long Hex SS Bolt (50X200HSSBG1), Silicon Bronze Hex Nut (50CHEN), 2 Nos each SS Belleville washer (50X106BWSS).

Product details

General

Catalog Number

TMH2844

Connector Type

Hardware

Material

SILICON BRONZE

UPC

781810478936

UPC 12 Digit

7818104789366

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings