HUBBELL
Image of TMH308 TMH308, Hardware Kit
Image of TMH308 TMH308, Hardware Kit

TMH308, Hardware Kit

Brand:

Burndy

Catalog ID:

TMH308

Hardware Kit, 12 Nos each 1/2" - 13 x 2.00" Long Hex SS Bolt (50X200HSSB), Silicon Bronze Hex Nut (50CHEN), Belleville washer (50X106BWSS), 24 Nos each SS flat washer (50FWSS).

Product details

General

Catalog Number

TMH308

Connector Type

Hardware

Material

Bronze, Silicon (DURIUM is a trademark)

UPC

781810054987

UPC 12 Digit

7818100549877

Dimensions

Dimension - Thread Size

1/2 - 13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

12

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings