HUBBELL
Image of TMH322SS TMH322SS, Stainless Steel Hardware Kit
Image of TMH322SS TMH322SS, Stainless Steel Hardware Kit

TMH322SS, Stainless Steel Hardware Kit

Brand:

Burndy

Catalog ID:

TMH322SS

Stainless steel Hardware Kit, #10-32 Long Hex Wash HD MCH SCW (1032X87SHWHMSSS), Finished SS Hex Nut (1032HXNT), Heavy duty lockwasher (10SWSSED).

Product details

General

Catalog Number

TMH322SS

Connector Type

Hardware

Installation Torque Recommended in-lb

45 LBS/in

Material

STAINLESS STEEL

UPC

781810103838

UPC 12 Digit

7818101038388

Dimensions

Dimension - Thread Size

#10

Dimension - Threads per inch

32

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads