HUBBELL
Image of TMH337SS Hardware
Image of TMH337SS Hardware

Hardware

Brand:

Burndy

Catalog ID:

TMH337SS

Stainless steel Hardware Kit, 4 Nos each 1/2" - 13 x 2.75" Long Hex SS Bolt (50X275HSSB), SS Hex Nut (50HSSN), SS Belleville washer (50X106BWSS), 8 Nos of SS 1/2 Flat washer(50FWSS).

Product details

General

Connector Type

Hardware

Material

STAINLESS STEEL

UPC

781810498583

UPC 12 Digit

7818104985833

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

40

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings