HUBBELL
GLEASON_TQV_TQR
GLEASON_TQV_TQR
play
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels
+2
GLEASON_TQV_TQR_side

TQR0850 Retriever Reel "A" Mount 8 Lbs./50 Ft.

$540.84 USD

Brand:

Gleason Reel

Catalog ID:

TQR0850

Retriever Reel "A" Mount 8 Lbs./50 Ft.

  • To provide a constant pulling force over a specified distance
  • Rugged steel construction with polyester baked finish and rigid mounting bracket,
  • Spring is permanently lubricated

Product details

ToolAssistPro-Logo
ERGO-YellowMedLogo

General

Catalog Number

TQR0850

Series

TQ – Torque Heavy Duty

Type

Reel

UPC

783246003980

Dimensions

Cable Length Active

50

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels