HUBBELL
WBP_TTBDS1BK_PRODIMAGE
WBP_TTBDS1BK_PRODIMAGE
WBP_TTBDS1BK_App_PRODIMAGE

Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

TTBDS1BK

Table Top Box Dual Service, One Outlet

With 9' Power Cord

Product details

General

Application - For Use On

Table Top

Catalog Number

TTBDS1BK

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Connectivity Boxes

Specifications

Dimensions - 3.88" Diameter

Type

Boxes

UPC

783585129082

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

5