HUBBELL
HPS_ID_TU1CD_PRODIMAGE
HPS_ID_TU1CD_PRODIMAGE

1 Way Phase Over Phase Side Break Switch, Copper (TU-1CD)

Brand:

Turner Electric

The TU-1CD switch employ a specially designed, light weight frame which eliminates the need for pole cross arms or braces.

  • Through line mounting
  • Copper hot part design
  • Full Load applications

Product details

General

Application

The TU-1CD's versatile design makes them ideal for phase over phase, or phase opposite phase, on frames that are suitable for mounting on wood, steel, concrete, or laminated wood poles.

Material

Copper

Type

Side Break

Electrical Ratings

BIL

  • 750 kV
  • 650 kV
  • 550 kV
  • 350 kV
  • 250 kV
  • 200 kV

Current Rating

  • 600 A
  • 1200 A
  • 2000 A

Voltage Rating

  • 38 kV
  • 48.3 kV
  • 72.5 kV
  • 123 kV
  • 145 kV
  • 170 kV

Resources and downloads

Specifications

Literature