gai-tronics-titan-0-button
gai-tronics-titan-0-button
Network-Rail

Titan (VoIP), 0 button (CB) - rail

Brand:

GAI-Tronics

Catalog ID:

110-02-0050-222

Titan brings state of the art design and technology to metal bodied weather and vandal resistant telephones. These VoIP SIP models are designed to be open protocol to integrate easily into the IP network, giving increased connectivity across your route. Network Rail Catalogue Number: 0087/037809

Product details

General

Application
Rail - Level Crossings
Color
Yellow
Connectivity Options
VoIP
Operating Temperature
-40° C to +60° C
Storage Temperature Range
-40° C to +70° C
Type
0 Button (Central Battery)
Weather Resistant
Yes