HUBBELL
gai-tronics-titan-0-button
gai-tronics-titan-0-button

Titan (analogue), 0 button (CB) - rail

Brand:

GAI-Tronics

Catalog ID:

028-02-2790-652

The Titan range is designed to meet the acoustic performance, reliability and varying applications demanded by today’s markets. They provide solutions to meet the requirements of most customers for ‘hot line’, CB and crossing telephones.Number: 0087/037926

Product details

General

Catalog Number

028-02-2790-652

Color

Yellow

Connectivity Options

Analogue

Operating Temperature

-20°C to +60 °C

Storage Temperature Range

-40°C to +70°C

Type

  • 0 Button (Central Battery)
  • Weatherproof & Vandal Resistant Telephones

Weather Resistant

Yes